How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| B: | 14.5 | BF: | 0.41 |
| T: | 2.25 | Center Distance (in): | 6 in |
| AG: | 11.5 | F: | 6.38 |
| D: | 6.5 | G: | 3.19 |
| FA: | 11.13 in | AE1: | 0.52 |
| LQ: | 10.45 in | V: | 4.18 in |
| FZ: | 0.33 in | AE2: | 0.52 |
| C: | 16.5 in | BD: | 5.88 |
| RQ: | 10.01 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 3.702 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 36 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

