How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ1: | 9.33 in |
| AK: | 8.5 | AE2: | 0.52 |
| RQ: | 8.69 in | F: | 6.38 |
| BD: | 9 | BE1: | 0.5 in |
| AD: | 10.52 | FZ: | 0.33 in |
| FA: | 11.13 in | AJ: | 7.25 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| B: | 14.5 | D: | 6.5 |
| C: | 16.5 in | G: | 3.19 |
| T: | 2.25 | AE1: | 0.52 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Bore Code: | 36 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 3.702 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

