How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | BD: | 9 |
| C: | 16.5 in | AJ: | 7.25 |
| G: | 3.19 | LQ1: | 9.94 in |
| RQ: | 8.69 in | AE1: | 0.52 |
| BF: | 0.53 | FA: | 11.13 in |
| Center Distance (in): | 6 in | AK: | 8.5 |
| V: | 4.18 in | D: | 6.5 |
| AG: | 11.5 | F: | 6.38 |
| AE2: | 0.52 | AD: | 10.52 |
| FZ: | 0.33 in | T: | 2.25 |
| BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.25 in |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 3.702 |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 36 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

