How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | T: | 2.25 |
| B: | 14.5 | F: | 6.38 |
| AG: | 11.5 | FZ: | 0.33 in |
| G: | 3.19 | Center Distance (in): | 6 in |
| BD: | 9 | AE2: | 0.52 |
| V: | 4.18 in | LQ1: | 9.94 in |
| AK: | 8.5 | RQ: | 8.69 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | FA: | 11.13 in |
| AD: | 10.52 | C: | 16.5 in |
| AE1: | 0.52 |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ2600 |
| Bore Code: | 36 | Assembly: | HMQ-1 |
| Input HP @ 1750 RPM: | 3.702 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.25 in | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

