How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AJ: | 5.88 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| G: | 3.19 | C: | 16.5 in |
| F: | 6.38 | BF: | 0.41 |
| T: | 2.25 | V: | 4.18 in |
| AD: | 10.52 | AK: | 4.5 |
| BE: | 0.38 in | D: | 6.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| AE1: | 0.52 | LQ: | 10.45 in |
| BD: | 5.88 | FA: | 11.13 in |
| RQ: | 10.01 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 3.702 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

