Grove Gear HMQ2600-80-1-2.438-210TC-L4
Part #:HMQ2600-80-1-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | AE1: | 0.52 |
| AK: | 8.5 | B: | 14.5 |
| FZ: | 0.33 in | D: | 6.5 |
| V: | 4.18 in | C: | 16.5 in |
| LQ1: | 9.33 in | AG: | 11.5 |
| T: | 2.438 | AD: | 10.52 |
| F: | 6.38 | G: | 3.19 |
| BD: | 9 | RQ: | 8.69 in |
| AJ: | 7.25 | FA: | 11.13 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| BF: | 0.53 |
Technical Specifications
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 39 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

