Grove Gear HMQ2600-80-1-2.438-210TC-L9
Part #:HMQ2600-80-1-2.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| AK: | 8.5 | BE1: | 0.5 in |
| FA: | 11.13 in | V: | 4.18 in |
| D: | 6.5 | BD: | 9 |
| T: | 2.438 | G: | 3.19 |
| B: | 14.5 | RQ: | 8.69 in |
| AE2: | 0.52 | F: | 6.38 |
| AJ: | 7.25 | AD: | 10.52 |
| BF: | 0.53 | AE1: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 3.702 |
| Housing Material: | Cast Iron | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 210TC | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Bore Code: | 39 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

