How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AG: | 11.5 |
| D: | 6.5 | FZ: | 0.33 in |
| AE2: | 0.52 | AE1: | 0.52 |
| FA: | 11.13 in | V: | 4.18 in |
| F: | 6.38 | C: | 16.5 in |
| Center Distance (in): | 6 in | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | T: | 2.438 |
| LQ: | 10.45 in | RQ: | 10.01 in |
| AD: | 10.52 | BD: | 5.88 |
| G: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 3.702 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Ratio: | 80:1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 80:1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

