How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AE2: | 0.52 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| T: | 2.5 | AE1: | 0.52 |
| AD: | 10.52 | LQ1: | 9.94 in |
| RQ: | 8.69 in | BD: | 9 |
| B: | 14.5 | AK: | 8.5 |
| V: | 4.18 in | FZ: | 0.33 in |
| C: | 16.5 in | F: | 6.38 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 11.5 | D: | 6.5 |
| G: | 3.19 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.625 |
| Input HP @ 1750 RPM: | 3.702 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Bore Code: | 40 | Service Factor: | 1 |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

