How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FZ: | 0.33 in |
| AG: | 11.5 | T: | 2.5 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| D: | 6.5 | BF: | 0.41 |
| AE1: | 0.52 | F: | 6.38 |
| RQ: | 10.01 in | FA: | 11.13 in |
| AK: | 4.5 | BD: | 5.88 |
| V: | 4.18 in | BE: | 0.38 in |
| AD: | 10.52 | G: | 3.19 |
| B: | 14.5 | AJ: | 5.88 |
| LQ: | 10.45 in |
Technical Specifications
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 3.702 |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Bore Code: | 40 | Input Bore (C Face): | 0.625 |
| Ratio: | 80:1 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

