How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AE1: | 0.52 |
| AK: | 8.5 | BF: | 0.53 |
| T: | 2.688 | FZ: | 0.33 in |
| BD: | 9 | V: | 4.18 in |
| AG: | 11.5 | F: | 6.38 |
| Center Distance (in): | 6 in | G: | 3.19 |
| AJ: | 7.25 | D: | 6.5 |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| C: | 16.5 in | AD: | 10.52 |
| B: | 14.5 | BE1: | 0.5 in |
| FA: | 11.13 in |
Technical Specifications
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.688 in | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 3.702 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

