How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | D: | 6.5 |
| AJ: | 5.88 | FA: | 11.13 in |
| AK: | 4.5 | AE2: | 0.52 |
| BF: | 0.41 | Center Distance (in): | 6 in |
| B: | 14.5 | BE: | 0.38 in |
| RQ: | 10.01 in | V: | 4.18 in |
| F: | 6.38 | AG: | 11.5 |
| FZ: | 0.33 in | T: | 2.688 |
| G: | 3.19 | AE1: | 0.52 |
| BD: | 5.88 | C: | 16.5 in |
| LQ: | 10.45 in |
Technical Specifications
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 3.702 |
| Bore Code: | 43 | Model Code: | HMQ2600 |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Assembly: | HMQ-1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

