Grove Gear HMQ2600-80-1-2.938-180TC-L2
Part #:HMQ2600-80-1-2.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | D: | 6.5 |
| BF: | 0.53 | AE2: | 0.52 |
| LQ1: | 9.33 in | B: | 14.5 |
| AG: | 11.5 | AJ: | 7.25 |
| BD: | 9 | G: | 3.19 |
| AK: | 8.5 | Center Distance (in): | 6 in |
| F: | 6.38 | C: | 16.5 in |
| BE1: | 0.5 in | V: | 4.18 in |
| T: | 2.938 | RQ: | 8.69 in |
| AD: | 10.52 | FA: | 11.13 in |
| AE1: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Bore Code: | 47 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.702 | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.125 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

