Grove Gear HMQ2600-80-1-2.938-180TC-L4
Part #:HMQ2600-80-1-2.938-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FZ: | 0.33 in |
| AE2: | 0.52 | RQ: | 8.69 in |
| FA: | 11.13 in | AG: | 11.5 |
| AK: | 8.5 | B: | 14.5 |
| T: | 2.938 | Center Distance (in): | 6 in |
| AE1: | 0.52 | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 9.33 in | D: | 6.5 |
| G: | 3.19 | AJ: | 7.25 |
| AD: | 10.52 | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Ratio Range: | 80:1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.702 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 47 | Center Distance (in): | 6 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

