How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | B: | 14.5 |
| RQ: | 10.01 in | D: | 6.5 |
| AE1: | 0.52 | C: | 16.5 in |
| F: | 6.38 | BD: | 5.88 |
| V: | 4.18 in | BE: | 0.38 in |
| AK: | 4.5 | AG: | 11.5 |
| AD: | 10.52 | AJ: | 5.88 |
| FA: | 11.13 in | T: | 2.938 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| BF: | 0.41 | AE2: | 0.52 |
| G: | 3.19 |
Technical Specifications
| Ratio Range: | 80:1 | Motor Frame Size: | 56C |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.702 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3990 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.938 in | Input Bore (C Face): | 0.625 |
| Output Key: | 3/4 X 4.00 | Bore Code: | 47 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

