How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 3 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| D: | 6.5 | FA: | 11.13 in |
| BD: | 5.88 | RQ: | 10.01 in |
| C: | 16.5 in | AD: | 10.52 |
| BF: | 0.41 | AE1: | 0.52 |
| AK: | 4.5 | FZ: | 0.33 in |
| AG: | 11.5 | G: | 3.19 |
| B: | 14.5 | F: | 6.38 |
| AE2: | 0.52 | AJ: | 5.88 |
| V: | 4.18 in |
Technical Specifications
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 3.702 |
| Ratio Range: | 80:1 | Center Distance (in): | 6 |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 3/4 X 4.00 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

