Grove Gear HMQ2600-80-1-3.000-180TC
Part #:HMQ2600-80-1-3.000-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AD: | 10.52 |
| BF: | 0.53 | LQ1: | 9.33 in |
| AE2: | 0.52 | T: | 3 |
| C: | 16.5 in | D: | 6.5 |
| V: | 4.18 in | B: | 14.5 |
| G: | 3.19 | AJ: | 7.25 |
| FA: | 11.13 in | AK: | 8.5 |
| F: | 6.38 | BD: | 9 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | AG: | 11.5 |
| BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 3.702 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 6 |
| Output Diameter (in): | 3 in | Bore Code: | 48 |
| Output Key: | 3/4 X 4.00 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

