How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AE1: | 0.52 |
| D: | 6.5 | RQ: | 10.01 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| AG: | 11.5 | T: | 3 |
| LQ: | 10.45 in | BF: | 0.41 |
| BD: | 5.88 | C: | 16.5 in |
| V: | 4.18 in | G: | 3.19 |
| AJ: | 5.88 | AE2: | 0.52 |
| FA: | 11.13 in | F: | 6.38 |
| AD: | 10.52 | FZ: | 0.33 in |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Assembly: | HMQ-1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Bore Code: | 48 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

