How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | V: | 4.18 in |
| AJ: | 5.88 | FA: | 11.13 in |
| G: | 3.19 | C: | 16.5 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| FZ: | 0.33 in | AK: | 4.5 |
| RQ: | 10.01 in | F: | 6.38 |
| D: | 6.5 | BF: | 0.41 |
| BE: | 0.38 in | AE1: | 0.52 |
| AG: | 11.5 | AE2: | 0.52 |
| AD: | 10.52 | T: | 3.188 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.188 in | Input HP @ 1750 RPM: | 3.702 |
| Bore Code: | 51 | Product Type: | Right Angle |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 0.875 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Motor Frame Size: | 140TC |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

