How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 14.5 |
| G: | 3.19 | BE1: | 0.5 in |
| BF: | 0.53 | AK: | 8.5 |
| AG: | 11.5 | FA: | 11.13 in |
| Center Distance (in): | 6 in | C: | 16.5 in |
| LQ1: | 9.33 in | F: | 6.38 |
| D: | 6.5 | AD: | 10.52 |
| AJ: | 7.25 | AE1: | 0.52 |
| AE2: | 0.52 | RQ: | 8.69 in |
| V: | 4.18 in | FZ: | 0.33 in |
| T: | 3.188 |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Ratio Range: | 80:1 | Assembly: | HMQ-1 |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 51 |
| Output RPM: | 21.9 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.702 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

