How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AK: | 8.5 |
| BE1: | 0.5 in | B: | 14.5 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AG: | 11.5 | BF: | 0.53 |
| T: | 3.188 | F: | 6.38 |
| D: | 6.5 | V: | 4.18 in |
| C: | 16.5 in | LQ1: | 9.33 in |
| G: | 3.19 | RQ: | 8.69 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.52 | FA: | 11.13 in |
| FZ: | 0.33 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3990 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.702 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Ratio: | 80:1 | Assembly: | HMQ-1 |
| Shaft Seal Material: | Viton | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

