How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | LQ1: | 9.33 in |
| AJ: | 7.25 | G: | 3.19 |
| V: | 4.18 in | AK: | 8.5 |
| AE2: | 0.52 | T: | 3.188 |
| F: | 6.38 | BF: | 0.53 |
| C: | 16.5 in | AD: | 10.52 |
| BE1: | 0.5 in | D: | 6.5 |
| RQ: | 8.69 in | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| BD: | 9 | FA: | 11.13 in |
| B: | 14.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 80:1 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 21.9 |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 51 | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

