How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AG: | 11.5 |
| D: | 6.5 | FZ: | 0.33 in |
| BD: | 9 | AE2: | 0.52 |
| LQ1: | 9.33 in | AJ: | 7.25 |
| B: | 14.5 | AD: | 10.52 |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| BF: | 0.53 | AE1: | 0.52 |
| BE1: | 0.5 in | G: | 3.19 |
| V: | 4.18 in | T: | 3.188 |
| C: | 16.5 in | FA: | 11.13 in |
| AK: | 8.5 |
Technical Specifications
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.702 | Bore Code: | 51 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Ratio Range: | 80:1 | Model Code: | HMQ2600 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

