How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | LQ1: | 9.33 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 3.19 |
| AG: | 11.5 | V: | 4.18 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AJ: | 7.25 | AE2: | 0.52 |
| C: | 16.5 in | AE1: | 0.52 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| F: | 6.38 | AK: | 8.5 |
| T: | 3.188 | D: | 6.5 |
| AD: | 10.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Bore Code: | 51 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.702 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

