How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BF: | 0.53 |
| FA: | 11.13 in | D: | 6.5 |
| G: | 3.19 | B: | 14.5 |
| BD: | 9 | AG: | 11.5 |
| BE1: | 0.5 in | F: | 6.38 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AJ: | 7.25 | AK: | 8.5 |
| FZ: | 0.33 in | RQ: | 8.69 in |
| AE1: | 0.52 | V: | 4.18 in |
| T: | 3.438 | C: | 16.5 in |
| LQ1: | 9.33 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Product Type: | Right Angle |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.702 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 1 | Output RPM: | 21.9 |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Bore Code: | 55 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

