How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | BF: | 0.53 |
| FA: | 11.13 in | AK: | 8.5 |
| Center Distance (in): | 6 in | T: | 3.438 |
| LQ1: | 9.94 in | AJ: | 7.25 |
| AE1: | 0.52 | F: | 6.38 |
| BD: | 9 | FZ: | 0.33 in |
| BE1: | 0.5 in | AE2: | 0.52 |
| G: | 3.19 | RQ: | 8.69 in |
| B: | 14.5 | C: | 16.5 in |
| AG: | 11.5 | D: | 6.5 |
| AD: | 10.52 |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Assembly: | HMQ-1 | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Output RPM: | 21.9 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3.438 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input HP @ 1750 RPM: | 3.702 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

