How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | AG: | 11.5 |
| AE2: | 0.52 | LQ1: | 9.94 in |
| D: | 6.5 | FA: | 11.13 in |
| F: | 6.38 | B: | 14.5 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| AD: | 10.52 | BD: | 9 |
| FZ: | 0.33 in | AE1: | 0.52 |
| G: | 3.19 | T: | 3.438 |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.18 in | AJ: | 7.25 |
| C: | 16.5 in |
Technical Specifications
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3990 |
| Input HP @ 1750 RPM: | 3.702 | Assembly: | HMQ-1 |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

