How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LQ: | 10.45 in |
| AG: | 11.5 | G: | 3.19 |
| D: | 6.5 | C: | 16.5 in |
| AE1: | 0.52 | F: | 6.38 |
| V: | 4.18 in | AE2: | 0.52 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| FZ: | 0.33 in | AJ: | 5.88 |
| B: | 14.5 | AD: | 10.52 |
| T: | 2 | FA: | 11.13 in |
| BE: | 0.38 in |
Technical Specifications
| Ratio: | 80:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 3990 |
| Ratio Range: | 80:1 | Bore Code: | 32 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 3.702 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

