Grove Gear HMQ2600-80-2-2.000-180TC-L3
Part #:HMQ2600-80-2-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AJ: | 7.25 |
| BE1: | 0.5 in | F: | 6.38 |
| D: | 6.5 | V: | 4.18 in |
| AD: | 10.52 | G: | 3.19 |
| BD: | 9 | RQ: | 8.69 in |
| AE2: | 0.52 | T: | 2 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AK: | 8.5 | AG: | 11.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| C: | 16.5 in | BF: | 0.53 |
| FZ: | 0.33 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 3.702 | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

