How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE1: | 0.52 |
| BD: | 9 | F: | 6.38 |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| RQ: | 8.69 in | V: | 4.18 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| FA: | 11.13 in | C: | 16.5 in |
| T: | 2 | AE2: | 0.52 |
| AK: | 8.5 | AG: | 11.5 |
| BF: | 0.53 | B: | 14.5 |
| G: | 3.19 |
Technical Specifications
| Ratio: | 80:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 21.9 |
| Bore Code: | 32 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 3.702 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

