How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | C: | 16.5 in |
| LQ1: | 9.33 in | BE1: | 0.5 in |
| T: | 2 | AG: | 11.5 |
| AD: | 10.52 | AK: | 8.5 |
| BF: | 0.53 | F: | 6.38 |
| AE2: | 0.52 | AJ: | 7.25 |
| RQ: | 8.69 in | BD: | 9 |
| FA: | 11.13 in | FZ: | 0.33 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| V: | 4.18 in | G: | 3.19 |
| D: | 6.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.702 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Ratio: | 80:1 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

