How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FA: | 11.13 in |
| AG: | 11.5 | AE1: | 0.52 |
| AK: | 4.5 | BE: | 0.38 in |
| F: | 6.38 | C: | 16.5 in |
| Center Distance (in): | 6 in | BF: | 0.41 |
| BD: | 5.88 | AD: | 10.52 |
| G: | 3.19 | T: | 2.188 |
| LQ: | 10.45 in | FZ: | 0.33 in |
| AE2: | 0.52 | B: | 14.5 |
| D: | 6.5 | RQ: | 10.01 in |
| AJ: | 5.88 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Ratio: | 80:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Bore Code: | 35 | Output RPM: | 21.9 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.702 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

