How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | D: | 6.5 |
| LQ: | 10.45 in | FA: | 11.13 in |
| AK: | 4.5 | AD: | 10.52 |
| AE1: | 0.52 | F: | 6.38 |
| G: | 3.19 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.52 |
| FZ: | 0.33 in | BD: | 5.88 |
| RQ: | 10.01 in | T: | 2.188 |
| V: | 4.18 in | BF: | 0.41 |
| C: | 16.5 in | Center Distance (in): | 6 in |
| B: | 14.5 |
Technical Specifications
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 80:1 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

