Grove Gear HMQ2600-80-2-2.188-180TC-L1
Part #:HMQ2600-80-2-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | AK: | 8.5 |
| B: | 14.5 | V: | 4.18 in |
| FZ: | 0.33 in | FA: | 11.13 in |
| AD: | 10.52 | C: | 16.5 in |
| AE1: | 0.52 | AG: | 11.5 |
| G: | 3.19 | LQ1: | 9.33 in |
| D: | 6.5 | BF: | 0.53 |
| RQ: | 8.69 in | F: | 6.38 |
| AE2: | 0.52 | BD: | 9 |
| T: | 2.188 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Style: | C-Face Quill | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 3.702 | Ratio: | 80:1 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output RPM: | 21.9 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

