Grove Gear HMQ2600-80-2-2.188-180TC-L2
Part #:HMQ2600-80-2-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 4.18 in |
| G: | 3.19 | BD: | 9 |
| F: | 6.38 | FZ: | 0.33 in |
| AD: | 10.52 | AG: | 11.5 |
| LQ1: | 9.33 in | AE2: | 0.52 |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | B: | 14.5 |
| RQ: | 8.69 in | FA: | 11.13 in |
| AK: | 8.5 | C: | 16.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| AE1: | 0.52 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 3.702 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Model Code: | HMQ2600 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

