How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AK: | 8.5 |
| G: | 3.19 | AD: | 10.52 |
| BD: | 9 | C: | 16.5 in |
| F: | 6.38 | AE2: | 0.52 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| BF: | 0.53 | RQ: | 8.69 in |
| BE1: | 0.5 in | D: | 6.5 |
| B: | 14.5 | FZ: | 0.33 in |
| LQ1: | 9.94 in | AJ: | 7.25 |
| AG: | 11.5 | V: | 4.18 in |
| T: | 2.188 |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 3.702 |
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 6 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Input Bore (C Face): | 1.625 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

