How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | AK: | 4.5 |
| BD: | 5.88 | D: | 6.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| BF: | 0.41 | V: | 4.18 in |
| AE2: | 0.52 | LQ: | 10.45 in |
| Center Distance (in): | 6 in | T: | 2.188 |
| AJ: | 5.88 | AG: | 11.5 |
| AD: | 10.52 | BE: | 0.38 in |
| F: | 6.38 | G: | 3.19 |
| FZ: | 0.33 in | C: | 16.5 in |
| RQ: | 10.01 in |
Technical Specifications
| Input Style: | C-Face Quill | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Ratio Range: | 80:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 3.702 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

