How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | Center Distance (in): | 6 in |
| G: | 3.19 | FZ: | 0.33 in |
| FA: | 11.13 in | AJ: | 7.25 |
| F: | 6.38 | AE2: | 0.52 |
| AD: | 10.52 | AE1: | 0.52 |
| BD: | 9 | RQ: | 8.69 in |
| AG: | 11.5 | T: | 2.25 |
| B: | 14.5 | AK: | 8.5 |
| C: | 16.5 in | BF: | 0.53 |
| V: | 4.18 in | D: | 6.5 |
| BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.702 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

