How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 6.5 |
| AD: | 10.52 | B: | 14.5 |
| RQ: | 8.69 in | G: | 3.19 |
| LQ1: | 9.94 in | F: | 6.38 |
| V: | 4.18 in | BD: | 9 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| C: | 16.5 in | FA: | 11.13 in |
| AG: | 11.5 | T: | 2.25 |
| AE2: | 0.52 | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| FZ: | 0.33 in |
Technical Specifications
| Model Code: | HMQ2600 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 3990 |
| Input Style: | C-Face Quill | Bore Code: | 36 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.702 |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 6 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Ratio: | 80:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

