How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BF: | 0.53 |
| AJ: | 7.25 | F: | 6.38 |
| B: | 14.5 | D: | 6.5 |
| RQ: | 8.69 in | FA: | 11.13 in |
| AG: | 11.5 | C: | 16.5 in |
| AK: | 8.5 | FZ: | 0.33 in |
| T: | 2.25 | V: | 4.18 in |
| G: | 3.19 | AE1: | 0.52 |
| BE1: | 0.5 in | AD: | 10.52 |
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
| BD: | 9 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 3.702 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Output Diameter (in): | 2.25 in |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

