Grove Gear HMQ2600-80-2-2.438-210TC-L1
Part #:HMQ2600-80-2-2.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE1: | 0.52 |
| G: | 3.19 | FZ: | 0.33 in |
| D: | 6.5 | T: | 2.438 |
| AG: | 11.5 | F: | 6.38 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AK: | 8.5 | AD: | 10.52 |
| RQ: | 8.69 in | LQ1: | 9.33 in |
| BE1: | 0.5 in | FA: | 11.13 in |
| B: | 14.5 | C: | 16.5 in |
| AJ: | 7.25 | V: | 4.18 in |
| BD: | 9 |
Technical Specifications
| Bore Code: | 39 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 2.438 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.702 | Assembly: | HMQ-2 |
| Ratio: | 80:1 | Gear Type: | Worm |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

