Grove Gear HMQ2600-80-2-2.438-210TC-L4
Part #:HMQ2600-80-2-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | B: | 14.5 |
| T: | 2.438 | AE2: | 0.52 |
| D: | 6.5 | F: | 6.38 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AK: | 8.5 | BF: | 0.53 |
| AD: | 10.52 | BD: | 9 |
| BE1: | 0.5 in | V: | 4.18 in |
| C: | 16.5 in | G: | 3.19 |
| AE1: | 0.52 | FA: | 11.13 in |
| AJ: | 7.25 | FZ: | 0.33 in |
| RQ: | 8.69 in |
Technical Specifications
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 3.702 | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Output Key: | 5/8 X 4.00 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Bore Code: | 39 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

