How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | C: | 16.5 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| G: | 3.19 | B: | 14.5 |
| V: | 4.18 in | LQ1: | 9.94 in |
| AE1: | 0.52 | F: | 6.38 |
| FA: | 11.13 in | BF: | 0.53 |
| AJ: | 7.25 | FZ: | 0.33 in |
| D: | 6.5 | AE2: | 0.52 |
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 8.69 in | AK: | 8.5 |
| AD: | 10.52 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.702 | Model Code: | HMQ2600 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Center Distance (in): | 6 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

