How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | F: | 6.38 |
| V: | 4.18 in | BD: | 5.88 |
| AG: | 11.5 | BE: | 0.38 in |
| AD: | 10.52 | BF: | 0.41 |
| T: | 2.438 | G: | 3.19 |
| AE1: | 0.52 | FA: | 11.13 in |
| AK: | 4.5 | FZ: | 0.33 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| C: | 16.5 in | AE2: | 0.52 |
| D: | 6.5 | RQ: | 10.01 in |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.438 in |
| Output RPM: | 21.9 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Center Distance (in): | 6 | Ratio Range: | 80:1 |
| Bore Code: | 39 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.702 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

