How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | FZ: | 0.33 in |
| AG: | 11.5 | V: | 4.18 in |
| F: | 6.38 | AD: | 10.52 |
| G: | 3.19 | FA: | 11.13 in |
| AK: | 4.5 | Center Distance (in): | 6 in |
| BD: | 5.88 | D: | 6.5 |
| AE1: | 0.52 | RQ: | 10.01 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 10.45 in | AE2: | 0.52 |
| B: | 14.5 | AJ: | 5.88 |
| C: | 16.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.5 in | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3990 |
| Assembly: | HMQ-2 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

