How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | D: | 6.5 |
| BF: | 0.53 | C: | 16.5 in |
| G: | 3.19 | AD: | 10.52 |
| T: | 2.5 | BD: | 9 |
| FZ: | 0.33 in | AG: | 11.5 |
| AJ: | 7.25 | LQ1: | 9.33 in |
| B: | 14.5 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE2: | 0.52 |
| F: | 6.38 | BE1: | 0.5 in |
| RQ: | 8.69 in | AK: | 8.5 |
| AE1: | 0.52 |
Technical Specifications
| Center Distance (in): | 6 | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.702 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Bore Code: | 40 |
| Output RPM: | 21.9 | Model Code: | HMQ2600 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

