How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | G: | 3.19 |
| B: | 14.5 | T: | 2.5 |
| AG: | 11.5 | BE1: | 0.5 in |
| AD: | 10.52 | AJ: | 7.25 |
| LQ1: | 9.94 in | Center Distance (in): | 6 in |
| AK: | 8.5 | FA: | 11.13 in |
| FZ: | 0.33 in | BD: | 9 |
| AE2: | 0.52 | D: | 6.5 |
| BF: | 0.53 | F: | 6.38 |
| C: | 16.5 in | RQ: | 8.69 in |
| V: | 4.18 in |
Technical Specifications
| Bore Code: | 40 | Model Code: | HMQ2600 |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 3.702 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 1.625 | Output RPM: | 21.9 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

