How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | RQ: | 10.01 in |
| T: | 2.688 | AK: | 4.5 |
| BE: | 0.38 in | AE1: | 0.52 |
| B: | 14.5 | V: | 4.18 in |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 6 in | D: | 6.5 |
| AD: | 10.52 | FA: | 11.13 in |
| F: | 6.38 | G: | 3.19 |
| AG: | 11.5 | FZ: | 0.33 in |
| LQ: | 10.45 in | BD: | 5.88 |
| AE2: | 0.52 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 80:1 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3990 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.702 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

