How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | BE1: | 0.5 in |
| B: | 14.5 | D: | 6.5 |
| V: | 4.18 in | RQ: | 8.69 in |
| FA: | 11.13 in | AD: | 10.52 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | F: | 6.38 |
| AE1: | 0.52 | LQ1: | 9.94 in |
| C: | 16.5 in | AG: | 11.5 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AK: | 8.5 | G: | 3.19 |
| AE2: | 0.52 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 6 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 3.702 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | HMQ2600 | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 7264 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

