How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AE2: | 0.52 |
| AK: | 4.5 | C: | 16.5 in |
| V: | 4.18 in | FZ: | 0.33 in |
| F: | 6.38 | AJ: | 5.88 |
| FA: | 11.13 in | BD: | 5.88 |
| AD: | 10.52 | RQ: | 10.01 in |
| B: | 14.5 | BE: | 0.38 in |
| T: | 2.688 | BF: | 0.41 |
| LQ: | 10.45 in | Center Distance (in): | 6 in |
| D: | 6.5 | AE1: | 0.52 |
| AG: | 11.5 |
Technical Specifications
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 3.702 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Output Diameter (in): | 2.688 in |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 7264 in/lbs |

